SKU-SR10-150
SKU-SR10-150
PPHID-2539572-4

SR6-3500 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR6-3500

Size 6 Type SR Smoothwound Resistor 3500 Ohms 250 W

Continues Wattage -250

Product details

General

Resistance Ohms
3500 Ohm
Size
4
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
4 in

Electrical Ratings

Current / Amperage Rating
0.3 A
Maximum Current Rating Amps Continuous
0.3 Amps
Wattage
125 W

Resources and downloads