text.skipToContent text.skipToNavigation

SR7-1000

by Powerohm 

Catalog ID: SR7-1000

Type SR Smoothwound Resistor, 300 W, 1000 Ohms

  • Continues Wattage -300
  • Product Details

    General

    Resistance Ohms 1000 Ohm
    Size 7
    Type Smoothwound Type SR

    Dimensions

    Depth 1.75 in
    Length 7.5 in

    Electrical Ratings

    Current / Amperage Rating 0.5 A
    Maximum Current Rating Amps Continuous 0.5 Amps
    Wattage 300 W