text.skipToContent text.skipToNavigation

SR7-5000

by Powerohm 

Catalog ID: SR7-5000

Type SR Smoothwound Resistor, 200 W, 5000 Ohms

  • Continues Wattage -300
  • Product Details

    General

    Resistance Ohms 5000 Ohm
    Size 5
    Type Smoothwound Type SR

    Dimensions

    Depth 1.75 in
    Length 5.5 in

    Electrical Ratings

    Current / Amperage Rating 0.2 A
    Maximum Current Rating Amps Continuous 0.2 Amps
    Wattage 200 W