SKU-SR10-150
SKU-SR10-150
PPHID-2539572-5

SR7-5000 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR7-5000

Size 7 Type SR Smoothwound Resistor 5000 Ohms 300 W

Continues Wattage -300

Product details

General

Resistance Ohms
5000 Ohm
Size
5
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
5.5 in

Electrical Ratings

Current / Amperage Rating
0.2 A
Maximum Current Rating Amps Continuous
0.2 Amps
Wattage
200 W

Resources and downloads