SKU-SR10-150
SKU-SR10-150
PPHID-2539572-6

SR8-150 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR8-150

Size 8 Type SR Smoothwound Resistor 150 Ohms 350 W

Continues Wattage -350

Product details

General

Resistance Ohms
150 Ohm
Size
8
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
8.5 in

Electrical Ratings

Current / Amperage Rating
1.5 A
Maximum Current Rating Amps Continuous
1.5 Amps
Wattage
350 W

Resources and downloads