SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-1

SXR2-125 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR2-125

Size 2 Type SXR Smoothwound Resistor 125 Ohms 300 W

Continues Wattage -300

Product details

General

Resistance Ohms
125 Ohm
Size
2
Type
Smoothwound Type SXR

Dimensions

Depth
2.75 in
Length
6 in

Electrical Ratings

Current / Amperage Rating
1.5 A
Maximum Current Rating Amps Continuous
1.5 Amps
Wattage
300 W

Resources and downloads