text.skipToContent text.skipToNavigation

SXR2-1500

by Powerohm 

Catalog ID: SXR2-1500

Type SXR Smoothwound Resistor, 300 W, 1500 Ohms

  • Continues Wattage -300
  • Product Details

    General

    Resistance Ohms 1500 Ohm
    Size 2
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 6 in

    Electrical Ratings

    Current / Amperage Rating 0.4 A
    Maximum Current Rating Amps Continuous 0.4 Amps
    Wattage 300 W