SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-1

SXR2-5 | Type SXR Smoothwound Resistor

Brand:

Catalog ID:

SXR2-5

Size 2 Type SXR Smoothwound Resistor 5 Ohms 300 W

Continues Wattage -300

Product details

General

Resistance Ohms
5 Ohm
Size
2
Type
Smoothwound Type SXR

Dimensions

Depth
2.75 in
Length
6 in

Electrical Ratings

Current / Amperage Rating
7.7 A
Maximum Current Rating Amps Continuous
7.7 Amps
Wattage
300 W

Resources and downloads