SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-2

SXR3-250 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR3-250

Size 3 Type SXR Smoothwound Resistor 250 Ohms 450 W

  • Continues Wattage -450
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
3
Nominal Current (A)
450
Resistance Ohms
250 Ohm
Size
3
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
2 in
Length
9 in
Weight
1.7 lb
Width
2.75 in

Electrical Ratings

Current / Amperage Rating
1.3 A
Maximum Current Rating Amps Continuous
1.3 Amps
Wattage
450 W

Resources and downloads