MY LISTS
HUBBELL
Image of SXR4-10 SXR4-10 | Type SXR Smoothwound Resistor

SXR4-10 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR4-10

Size 4 Type SXR Smoothwound Resistor 10 Ohms 600 W

  • Continues Wattage -600
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%