text.skipToContent text.skipToNavigation

SXR4-1500

by Powerohm 

Catalog ID: SXR4-1500

Type SXR Smoothwound Resistor, 600 W, 1500 Ohms

  • Continues Wattage - 600
  • Product Details

    General

    Resistance Ohms 1500 Ohm
    Size 4
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 12 in

    Electrical Ratings

    Current / Amperage Rating 0.6 A
    Maximum Current Rating Amps Continuous 0.6 Amps
    Wattage 600 W