SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-4

SXR5-15 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR5-15

Size 5 Type SXR Smoothwound Resistor 15 Ohms 750 W

  • Continues Wattage -750
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:750

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
5
Nominal Current (A)
750
Resistance Ohms
15 Ohm
Size
5
System Voltage
600 VAC
Type
Smoothwound Type SXR

Dimensions

Depth
2 in
Length
15 in
Weight
3.2 lb
Width
2.75 in

Electrical Ratings

Current / Amperage Rating
7.1 A
Maximum Current Rating Amps Continuous
7.1 Amps
Wattage
750 W

Resources and downloads