text.skipToContent text.skipToNavigation

SXR5-200

by Powerohm 

Catalog ID: SXR5-200

Powerohm's Type SR & SXR Smoothwound Resistors are most commonly used for light-duty braking of variable frequency drives, small horsepower motor control, space heaters and any low wattage, high resistance load application. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals and a ceramic coating.

  • Continues Wattage -750
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:750

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Lead Length 5
Nominal Current (A) 750
Resistance Ohms 200 Ohm
Size 5
System Voltage 600 VAC
Type Smoothwound Type SXR

Dimensions

Depth 2 in
Length 15 in
Weight 2.8 lb
Width 2.75 in

Electrical Ratings

Current / Amperage Rating 1.9 A
Maximum Current Rating Amps Continuous 1.9 Amps
Wattage 750 W