text.skipToContent text.skipToNavigation

SXR5-3000

by Powerohm 

Catalog ID: SXR5-3000

Type SXR Smoothwound Resistor, 300 W, 3000 Ohms

  • Continues Wattage -750
  • Product Details

    General

    Resistance Ohms 3000 Ohm
    Size 2
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 6 in
    Weight 2.7 lb

    Electrical Ratings

    Current / Amperage Rating 0.5 A
    Maximum Current Rating Amps Continuous 0.5 Amps
    Wattage 300 W