text.skipToContent text.skipToNavigation

SXR5-50

By Powerohm 

Catalog ID: SXR5-50

By Powerohm
Catalog ID:  SXR5-50
Type SXR Smoothwound Resistor, 750 W, 50 Ohms

  • Continues Wattage -750
  • More Options

    Product Details

    General

    Resistance Ohms 50 Ohm
    Size 5
    Type Smoothwound Type SXR

    Dimensions