text.skipToContent text.skipToNavigation

SXR5-50

By Powerohm 

Catalog ID: SXR5-50

By Powerohm
Catalog ID:  SXR5-50
Type SXR Smoothwound Resistor, 750 W, 50 Ohms

  • Continues Wattage -750
  • More Options

    Product Details

    General

    Resistance Ohms 50 Ohm
    Size 5
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 15 in
    Weight 3 lb

    Electrical Ratings

    Current / Amperage Rating 3.9 A
    Maximum Current Rating Amps Continuous 3.9 Amps
    Wattage 750 W