text.skipToContent text.skipToNavigation

SXR6-100

by Powerohm 

Catalog ID: SXR6-100

Type SXR Smoothwound Resistor, 900 W, 100 Ohms

  • Continues Wattage - 900
  • Product Details

    General

    Resistance Ohms 100 Ohm
    Size 6
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 18 in
    Weight 3.6 lb

    Electrical Ratings

    Current / Amperage Rating 3 A
    Maximum Current Rating Amps Continuous 3 Amps
    Wattage 900 W