SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-6

SXR7-15 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR7-15

Size 7 Type SXR Smoothwound Resistor 15 Ohms 1050 W

  • Continues Wattage -1050
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:1050

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
7
Nominal Current (A)
1050
Resistance Ohms
15 Ohm
Size
7
System Voltage
600 VAC
Type
Smoothwound Type SXR

Dimensions

Depth
2 in
Length
21 in
Weight
4.5 lb
Width
2.75 in

Electrical Ratings

Current / Amperage Rating
8.4 A
Maximum Current Rating Amps Continuous
8.4 Amps
Wattage
1050 W

Resources and downloads