text.skipToContent text.skipToNavigation

Smoothwound

SR10-10 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-10
Type SR Smoothwound Resistor, 450 W, 10 Ohms

SR10-100 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-100
Type SR Smoothwound Resistor, 450 W, 100 Ohms

SR10-1000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-1000
Type SR Smoothwound Resistor, 450 W, 1000 Ohms

SR10-125 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-125
Type SR Smoothwound Resistor, 450 W, 125 Ohms

SR10-15 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-15
Type SR Smoothwound Resistor, 450 W, 15 Ohms

SR10-150 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-150
Type SR Smoothwound Resistor, 1.7 A, 150 Ohms, 600 VAC, 450 W

SR10-1500 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-1500
Type SR Smoothwound Resistor, 0.5 A, 1500 Ohms, 600 VAC, 450 W

SR10-20 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-20
Type SR Smoothwound Resistor, 4.7 A, 20 Ohms, 600 VAC, 450 W

SR10-200 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-200
Type SR Smoothwound Resistor, 1.5 A, 200 Ohms, 600 VAC, 450 W

SR10-2000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-2000
Type SR Smoothwound Resistor, 350 W, 2000 Ohms

SR10-25 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-25
Type SR Smoothwound Resistor, 4.2 A, 25 Ohms, 600 VAC, 450 W

SR10-250 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-250
Type SR Smoothwound Resistor, 1.3 A, 250 Ohms, 600 VAC, 450 W

SR10-2500 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-2500
Type SR Smoothwound Resistor, 350 W, 2500 Ohms

SR10-3000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-3000
Type SR Smoothwound Resistor, 300 W, 3000 Ohms

SR10-3500 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-3500
Type SR Smoothwound Resistor, 300 W, 3500 Ohms

SR10-4 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-4
Type SR Smoothwound Resistor, 450 W, 4 Ohms

SR10-4000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-4000
Type SR Smoothwound Resistor, 300 W, 4000 Ohms

SR10-5 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-5
Type SR Smoothwound Resistor, 450 W, 5 Ohms

SR10-50 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-50
Type SR Smoothwound Resistor, 3 A, 50 Ohms, 600 VAC, 450 W

SR10-500 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-500
Type SR Smoothwound Resistor, 450 W, 500 Ohms

SR10-5000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-5000
Type SR Smoothwound Resistor, 300 W, 5000 Ohms

SR10-6000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-6000
Type SR Smoothwound Resistor, 75 W, 6000 Ohms

SR10-7000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-7000
Type SR Smoothwound Resistor, 75 W, 7000 Ohms

SR10-75 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-75
Type SR Smoothwound Resistor, 2.4 A, 75 Ohms, 600 VAC, 450 W

SR10-750 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-750
Type SR Smoothwound Resistor, 450 W, 750 Ohms

SR10-7500 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-7500
Type SR Smoothwound Resistor, 75 W, 7500 Ohms

SR10-800 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR10-800
Type SR Smoothwound Resistor, 450 W, 800 Ohms

SR3-10 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR3-10
Type SR Smoothwound Resistor, 75 W, 10 Ohms

SR3-100 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR3-100
Type SR Smoothwound Resistor, 0.9 A, 100 Ohms, 600 VAC, 75 W

SR3-1000 | Type SR Smoothwound Resistor

By Powerohm  
Catalog ID: SR3-1000
Type SR Smoothwound Resistor, 75 W, 1000 Ohms
Page 1 of 10