text.skipToContent text.skipToNavigation

VR4-10.6

By Powerohm 

Catalog ID: VR4-10.6

By Powerohm
Catalog ID:  VR4-10.6
Powerohm's Type VR Ventwound Resistors are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals.
  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Heavy duty two-piece external cord clamp provides maximum strain relief
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Oversized contacts minimize operating temperature

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%, Standard Product

More Options

Product Details

General

Max. Vibration 4
Resistance Ohms 5.5 Ohm
Size 4
System Voltage 600 VAC
Type Ventwound Type VR

Dimensions

Depth 2.75 in
Length 15.375 in
Weight 2.1 lb
Width 2.75 in

Electrical Ratings

Amperage Rating 10.6 A 50 A
Current / Amperage Rating 10.6 A