text.skipToContent text.skipToNavigation

VR4-14.9

by Powerohm 

Catalog ID: VR4-14.9

Powerohm's Type VR Ventwound Resistors are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals.

  • Continues Wattage -599
  • Powerohm's Type VR Ventwound Resistors can be used for any AC or DC power application
  • They are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications
  • The Type VR resistors are suitable for continuous duty applications where low current and relatively high resistance are required
  • Continues Wattage:599

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Max. Vibration 4
Resistance Ohms 2.7 Ohm
Size 4
System Voltage 600 VAC
Type Ventwound Type VR

Dimensions

Depth 2.75 in
Length 15.375 in
Weight 2.5 lb
Width 2.75 in

Electrical Ratings

Amperage Rating 14.9 A
Current / Amperage Rating 14.9 A
Maximum Current Rating Amps Continuous 14.9 Amps