text.skipToContent text.skipToNavigation

VR4-2.5

by Powerohm 

Catalog ID: VR4-2.5

Type VR Ventwound Resistor, 93 Ohms

  • Continues Wattage -581
  • Product Details

    General

    Resistance Ohms 93 Ohm
    Size 4
    Type Ventwound Type VR

    Dimensions

    Depth 2.75 in
    Length 15.375 in
    Weight 1.7 lb

    Electrical Ratings

    Current / Amperage Rating 2.5 A
    Maximum Current Rating Amps Continuous 2.5 Amps