text.skipToContent text.skipToNavigation

VR6-10.6

by Powerohm 

Catalog ID: VR6-10.6

Type VR Ventwound Resistor, 8.5 Ohms

  • Continues Wattage -955
  • Product Details

    General

    Resistance Ohms 8.5 Ohm
    Size 6
    Type Ventwound Type VR

    Dimensions

    Depth 2.75 in
    Length 21.375 in

    Electrical Ratings

    Current / Amperage Rating 10.6 A
    Maximum Current Rating Amps Continuous 10.6 Amps