text.skipToContent text.skipToNavigation

VR6-16.7

by Powerohm 

Catalog ID: VR6-16.7

Type VR Ventwound Resistor, 3.3 Ohms

  • Continues Wattage -920
  • Product Details

    General

    Resistance Ohms 3.3 Ohm
    Size 6
    Type Ventwound Type VR

    Dimensions

    Depth 2.75 in
    Length 21.375 in
    Weight 4 lb

    Electrical Ratings

    Current / Amperage Rating 16.7 A
    Maximum Current Rating Amps Continuous 16.7 Amps