text.skipToContent text.skipToNavigation

VR6-5.2

by Powerohm 

Catalog ID: VR6-5.2

Type VR Ventwound Resistor, 34 Ohms

  • Continues Wattage -919
  • Product Details

    General

    Resistance Ohms 34 Ohm
    Size 6
    Type Ventwound Type VR

    Dimensions

    Depth 2.75 in
    Length 21.375 in
    Weight 2.7 lb

    Electrical Ratings

    Current / Amperage Rating 5.2 A
    Maximum Current Rating Amps Continuous 5.2 Amps