text.skipToContent text.skipToNavigation

VR7-13.3

by Powerohm 

Catalog ID: VR7-13.3

Powerohm's Type VR Ventwound Resistors are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals.

  • Powerohm's Type VR Ventwound Resistors can be used for any AC or DC power application
  • They are most commonly used for braking of variable frequency drives, motor control, load banks and neutral grounding applications
  • The Type VR resistors are suitable for continuous duty applications where low current and relatively high resistance are required
  • Continues Wattage:1097

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Max. Vibration 7
Resistance Ohms 6.2 Ohm

Dimensions

Weight 4 lb

Electrical Ratings

Current / Amperage Rating 13.3 A
Maximum Current Rating Amps Continuous 13.3