SKU-WR100
SKU-WR100
PPHID-2539571

WR13000 | Type WR Wirewound Resistor

Brand:

Powerohm Resistors

Catalog ID:

WR13000

Type WR Wirewound Resistor 130 Ohms 1.37 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:244

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
130 Ohm

Dimensions

Depth
2.75 in
Length
7.25 in
Weight
0.8 lb
Width
2 in

Electrical Ratings

Current / Amperage Rating
1.37 A
Maximum Current Rating Amps Continuous
1.37
Wattage
244 W

Resources and downloads