text.skipToContent text.skipToNavigation

HC14192626503

By Hubbell Industrial Controls 

Catalog ID: HC14192626503

By Hubbell Industrial Controls
Catalog ID:  HC14192626503
TYPE 712 SWITCH MODULE, DPDT NON-INTERRUPTING, 1500 VOLTS DC, 1600 AMPS, WITH 125 VOLTS DC MOTOR CUTOUT ASSEMBLY

More Options

Product Details

General

DC Coil Voltage 24
Maximum interrupting capacity 100 A
Operating Temperature Range Celcius 20
Through current capability 30000

Electrical Ratings

Maximum Current Rating Amps Continuous 1600 Amps @ 40°C ambient
Resistance 20

Resources and Downloads