ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71221005 POWER LS WITHOUT WEIGHT/CABLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71221005

TYPE 4220 POWER LIMIT SWITCH, AC/DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 2, RIGHT HAND OPERATION

Product details

General

Number Of Poles
2
Series
4220 Power Limit Switch
Type
Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous
45

Certifications And Compliance

Nema Rating
2