text.skipToContent text.skipToNavigation

HC71221006

by Hubbell Industrial Controls 

Catalog ID: HC71221006

TYPE 4220 POWER LIMIT SWITCH, AC/DC, 2 POLES, 2 N.O./N.C. CONTACTS, AUX. CONTACTS, NEMA SIZE 2, RIGHT HAND OPERATION

Product Details

General

Number Of Poles 2
Series 4220 Power Limit Switch
Type Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous 13.6

Certifications and Compliance

Nema Rating 2

Resources/Downloads