MY LISTS
HUBBELL
Image of HC71241004 HC71241004 POWER LS WITHOUT WEIGHT/CABLE
Image of HC71241004 HC71241004 POWER LS WITHOUT WEIGHT/CABLE

HC71241004 POWER LS WITHOUT WEIGHT/CABLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71241004

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, NEMA SIZE 4, RIGHT HAND OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC71241004

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

135

Certifications And Compliance

Nema Rating

4

Resources and downloads