text.skipToContent text.skipToNavigation

HC71251204

by Hubbell Industrial Controls 

Catalog ID: HC71251204

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, N.O/N.C. CONTACTS, NEMA SIZE 5, NEMA 4 WATERTIGHT, RIGHT HAND OPERATION

Product Details

General

Number Of Poles 2
Series 4220 Power Limit Switch
Type Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous 164

Certifications and Compliance

Enclosure NEMA Rating 4
Nema Rating 5

Resources/Downloads