text.skipToContent text.skipToNavigation

HC72531021

by Hubbell Industrial Controls 

Catalog ID: HC72531021

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 3, RIGHT HAND OPERATION, RIGHT ANGLE OPERATION

Product Details

General

Number Of Poles 2
Series 4220 Power Limit Switch
Type Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous 43

Certifications and Compliance

Nema Rating 3

Resources/Downloads