ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC81251001 DC POWER LS, STANDARD 2P NC/NO SIZE 5

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC81251001

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 5, LEFT HAND OPERATION

Product details

General

Number Of Poles
2
Series
4220 Power Limit Switch
Type
Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous
270

Certifications And Compliance

Nema Rating
5