GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES54_PRODIMAGE

54BB23EBL, Rotary Limit Switch 36:1 Type 4 Watertight

$1,047.76 USD

Brand:

Gleason Reel

Catalog ID:

54BB23EBL

Rotary Limit Switch 36:1 Type 4 Watertight

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Application
Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Product Category
Limit Switches
Series
54
UPC
783246012982

Dimensions

Circuits Normally Closed
2
Circuits Normally Open
2
Maximum Shaft Turns To Trip Contacts
32
Minimum Shaft Turns To Trip Contacts
1
Over Travel Shaft Turns
3.5
Reset Shaft Turns
0.5

Certifications And Compliance

Nema Rating
4