MY LISTS
HUBBELL
Image of 54EB23FC 54EB23FC Rotary Limit Switch 72:1 Long Dwell Cam
Image of 54EB23FC 54EB23FC Rotary Limit Switch 72:1 Long Dwell Cam

54EB23FC Rotary Limit Switch 72:1 Long Dwell Cam

Brand: Gleason Reel

Catalog ID: 54EB23FC

Rotary Limit Switch 72:1 Long Dwell Cam

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB23FC

Product Category

Limit Switches

Series

54

UPC

783246012715

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Certifications And Compliance

Nema Rating

1, 12