54EB43EBL Rotary Limit Switch 36:1 Long Dwell Cam Type 4
Buy now
Brand:
Gleason Reel
Catalog ID:
54EB43EBL
Rotary Limit Switch 36:1 Long Dwell Cam Type 4
Stadard, Long Dwell or Fine Adjustment Cams
Easy to Wire and Adjust
Rugged Die-cast Aluminum Housing
Operating temperature range is -20F to +150F
Humidity up to 90% is acceptable
Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)
Product details
Resources and downloads
Product details
General
Application
Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Product Category
Limit Switches
Series
54
UPC
783246013262
Dimensions
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
30
Minimum Shaft Turns To Trip Contacts
1.5
Over Travel Shaft Turns
5
Reset Shaft Turns
1
Certifications And Compliance
Nema Rating
4
Resources and downloads
Specifications
GRD-54EB43EBL-SPEC-EN
Brochures
Download All
GLEASON_Series54_BROCHURE
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
Installation Manuals
Limit Switch-Series 54 "Standard Adjustment" Maintenance Instructions 626382
Engineering Drawing
Download All
Series 54 Rotary Limit Switch DXF
Series 54 Rotary Limit Switch DWG