MI LISTA
HUBBELL
Image of 54EB43EC 54EB43EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4
Image of 54EB43EC 54EB43EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

54EB43EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

$1,932.14 USD

Marca: Gleason Reel

ID del Catálogo: 54EB43EC

Rotary Limit Switch 72:1 Long Dwell Cam Type 4

Detalles del producto

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB43EC

Product Category

Limit Switches

Series

54

UPC

783246013316

Dimensiones

Circuits Normally Closed

4

Circuits Normally Open

4

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Certificaciones y Cumplimiento

Nema Rating

4