text.skipToContent text.skipToNavigation

55-4E-4SP-WB-80

By Gleason Reel 

Catalog ID: 55-4E-4SP-WB-80

By Gleason Reel
$1,205.84 USD
Catalog ID:  55-4E-4SP-WB-80
Series 55 Limit Switch SPDT
  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

More Options

Product Details

General

Product Category Limit Switches
UPC 783246015723

Dimensions

Circuits Normally Closed 4
Circuits Normally Open 4
Maximum Shaft Turns To Trip Contacts 68
Minimum Shaft Turns To Trip Contacts 1.5
Over Travel Shaft Turns 12
Reset Shaft Turns 0.75

Certifications and Compliance

Nema Rating 4

Resources and Downloads

Brochures