GLEASON_LIMITSWITCH-SERIES55EXPRF_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55EXPRF_PRODIMAGE
GLEASON_LIMITSWITCH-SERIES55EXPRFOPEN_PRODIMAGE

55-7E-2DP-WR-640 X-PRF Limit Switch

Brand:

Gleason Reel

Catalog ID:

55-7E-2DP-WR-640

Series 55 Explosion Proof Rotary Limit Switch

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

Product details

General

Product Category
Limit Switches
Series
55

Dimensions

Circuits Normally Closed
2
Circuits Normally Open
2
Maximum Shaft Turns To Trip Contacts
550
Minimum Shaft Turns To Trip Contacts
8
Over Travel Shaft Turns
90
Reset Shaft Turns
7

Certifications And Compliance

Nema Rating
7/9