text.skipToContent text.skipToNavigation

HC00713242

By Hubbell Industrial Controls 

Catalog ID: HC00713242

By Hubbell Industrial Controls
Catalog ID:  HC00713242
TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 4 WATERTIGHT, 1 MANUAL RESET

More Options

Product Details

General

Enclosure Type Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series 2210, C
Type Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating 10 A
Current Rating 10 A

Certifications and Compliance

Enclosure NEMA Rating 4 WATERTIGHT

Resources and Downloads

Catalogs