text.skipToContent text.skipToNavigation

HC00713286

by Hubbell Industrial Controls 

Catalog ID: HC00713286

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 13 OILTIGHT

Product Details

General

Enclosure Type Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series 2210, C
Type Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating 10 A
Current Rating 10 A

Certifications and Compliance

Enclosure NEMA Rating 13 STANDARD