ICD_2220_PRODIMAGE
ICD_2220_PRODIMAGE

HC00720320 SPD SWITCH 2220-111CC13FS

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00720320

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 13 OILTIGHT, FLANGE MOUNTED, SINGE SPEED RATIO INCREASED (2.94 TO 1)

Product details

General

Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2220, F
Type
Directional AC Contacts

Electrical Ratings

Current / Amperage Rating
3 A
Current Rating
3 A

Certifications And Compliance

Enclosure NEMA Rating
13 STANDARD