text.skipToContent text.skipToNavigation

HC00721310

by Hubbell Industrial Controls 

Catalog ID: HC00721310

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 13 OILTIGHT, FLANGE MOUNTED

Product Details

General

Enclosure Type Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series 2220, F
Type Directional AC Contacts

Electrical Ratings

Current / Amperage Rating 3 A
Current Rating 3 A

Certifications and Compliance

Enclosure NEMA Rating 13 STANDARD