ICD_2220_PRODIMAGE
ICD_2220_PRODIMAGE

HC00721400 SPD SWITCH 2220-112CC4

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00721400

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 4 WATERTIGHT

Product details

General

Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2220, F
Type
Directional AC Contacts

Electrical Ratings

Current / Amperage Rating
3 A
Current Rating
3 A

Certifications And Compliance

Enclosure NEMA Rating
4 WATERTIGHT