text.skipToContent text.skipToNavigation

HC00723940

by Hubbell Industrial Controls 

Catalog ID: HC00723940

TYPE 2220 SPEED RESPONSIVE SWITCH, F SERIES, FLUID/EDDY CURRENT ACTIVATED, DIRECTIONAL AC CONTACTS, NEMA 9 EXPLOSION-PROOF CLASS 2 GROUPS E, F, OR G, SINGLE SPEED RATIO INCREASED (2.94 TO 1)

Product Details

General

Enclosure Type Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series 2220, F
Type Directional AC Contacts

Electrical Ratings

Current / Amperage Rating 3 A
Current Rating 3 A

Certifications and Compliance

Enclosure NEMA Rating 9 EXPLOSION-PROOF, CLASS 2, GRP E, F, G, DIV 1, 2