ICD_2210_PRODIMAGE
ICD_2210_PRODIMAGE

HC00785693 SPD SWITCH 2210-313CC13M

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC00785693

TYPE 2210 SPEED RESPONSIVE SWITCH, C SERIES, CENTRIFUGAL ACTION, FLYWEIGHT OPERATED, NON-DIRECTIONAL AC OR DC CONTACTS, NEMA 13 OILTIGHT, FLANGE MOUNTED, 1 MANUAL RESET

Product details

General

Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210, C
Type
Non-Directional, AC/DC

Electrical Ratings

Current / Amperage Rating
10 A
Current Rating
10 A

Certifications And Compliance

Enclosure NEMA Rating
13 STANDARD