WBP_HBL332SSX_PRODIMAGE
WBP_HBL332SSX_PRODIMAGE
play
Marine Electrical Products
WBP_HBL332SSX_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 32A 230V AC, 50 Cycles, International, Screw Terminal, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL332SSX

Locking Devices, Twist-Lock®, Marine Grade, Round Hull Inlet, 32A 230V AC, 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, Stainless Steel.

Product details

General

Application
Marine Wiring Devices
Color
Stainless
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Performance
Environmental - Moisture Resistance - IP56 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040899

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
32 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
32 A
Current Rating
32 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
230V kV
Wattage
7360

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
CE Certified
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
455

Resources and downloads