WBP_HBL61CM100_PRODIMAGE
WBP_HBL61CM100_PRODIMAGE
WBP_HBL61CM100_closed_PRODIMAGE
WBP_HBL61CM100_alt_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Adapter, 100A 125/250V to 50A 125/250V Furnished With Hardware

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM100

Heavy Duty IEC Pin and Sleeve Marine Grade, Ship-to-Shore, Adapter, 100A 125/250V to 50A 125/250V 3-Pole 4-Wire Grounding, Furnished with Hardware.

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Corrosion Resistant

Product details

General

Application
Straight Adapter
Color
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Adapters
Material
Composite
Number Of Pins
Male- 50A 125/250V AC Twist-Lock®
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Receptacle Type
Female- 100A 125/250V Pin and Sleeve
UPC
783585809748

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Voltage Rating
125/250 VAC
Wattage
25000

Certifications And Compliance

Standards - RoHS Compliance Status
CM