HUBBELL
Image of HBL61CM22 Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow
Image of HBL61CM22 Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow
Image of HBL61CM22 Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM22

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 15A 125V 5-15P Straight Blade Male, Yellow

  • New quick connect with backwards compatibility

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM22

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 15A 125V Straight Blade

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 15 or 20A 125V, 2P3W Straight Blade
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808598

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Logistics

Carton Quantity

10

Pallet Quantity

252